(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rack case with JIS handle (JRH)
[Features]
· The JRH series is a series of rack cases available in 42 sizes (6 heights and 7 depths).
· Sectional JIS standard rack case of panel construction that makes machining, silk printing, and carving easy to perform.
· There are 2 types of cases, one is silver (S type) and the other is black (B type).
Part Number
Configured Part Number is shown.
JRH49-20S
Use application | Control box | W(mm) | 480 | Material | Mixing |
---|---|---|---|---|---|
Protection grade (IP) | None | Mounting base | There are optional items | Color specifications(Panel) | Silver |
Color specifications(Top and bottom) | Black | Color specifications(Frame) | Silver |
Please check the type/dimensions/specifications of the part JRH49-20S in the Enclosures - Rack Case with JIS Handle, JRH Series series.
Part Number |
---|
JRH149-32S |
JRH149-37S |
JRH149-43S |
JRH49-26S |
JRH49-32S |
JRH49-37S |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy