(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Enclosures - Control Box, FCW Series

Enclosures - Control Box, FCW Series
  • Volume Discount

Opening and Closing Control Box (with key / without key)

[Features]
- A total of 864 different opening and closing aluminum boxes are available, including 108 different sizes, with 6 different heights, 6 different widths and 7 different depths, 2 flat surface handle types and 4 color specifications.
- Opening and closing cabinet type allows for easy maintenance.
- Flat surface handles both with and without keys included are available.
- The frame structure includes a slide nut, allowing a chassis or DIN rail to be mounted.
Available color specifications include GS (gray/silver), BS (black corner block), BX (black corner block/frame), and BB (all black).
- Product can be used in a variety of different applications, including control panel boxes, operational boxes, and touch panel display cases.
- Customers who require a custom sized case should use the 8 - 17 - 20P FCWS series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FCW5-15-20KBS
FCW5-15-20KGS
FCW5-15-20NBS
FCW5-15-20NGS
FCW5-15-25KBS
FCW5-15-25KGS
FCW5-15-25NBS
FCW5-15-25NGS
FCW5-20-15KBS
FCW5-20-15KGS
FCW5-20-15NBS
FCW5-20-15NGS
FCW5-20-20KBS
FCW5-20-20KGS
FCW5-20-20NBS
FCW5-20-20NGS
FCW5-20-25KBS
FCW5-20-25KGS
FCW5-20-25NBS
FCW5-20-25NGS
FCW5-20-30KBS
FCW5-20-30KGS
FCW5-20-30NBS
FCW5-20-30NGS
FCW5-25-25KBS
FCW5-25-25KGS
FCW5-25-25NBS
FCW5-25-25NGS
FCW5-25-30KBS
FCW5-25-30KGS
FCW5-25-30NBS
FCW5-25-30NGS
FCW5-25-40KBS
FCW5-25-40KGS
FCW5-25-40NBS
FCW5-25-40NGS
FCW5-30-20KBS
FCW5-30-20KGS
FCW5-30-20NBS
FCW5-30-20NGS
FCW5-30-30KBS
FCW5-30-30KGS
FCW5-30-30NBS
FCW5-30-30NGS
FCW5-30-40KBS
FCW5-30-40KGS
FCW5-30-40NBS
FCW5-30-40NGS
FCW5-30-50KBS
FCW5-30-50KGS
FCW5-30-50NBS
FCW5-30-50NGS
FCW5-35-25KBS
FCW5-35-25KGS
FCW5-35-25NBS
FCW5-35-25NGS
FCW5-40-30KBS
FCW5-40-30KGS
FCW5-40-30NBS
FCW5-40-30NGS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Presence of Key Applicable battery Structure type
1 Piece(s)Available

9 Days or more

1015050.4200Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1015050.4200Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1015050.4200Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1015050.4200Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1015050.4250Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1015050.4250Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1015050.4250Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1015050.4250Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1020050.4150Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1020050.4150Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1020050.4150Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1020050.4150Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1020050.4200Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1020050.4200Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1020050.4200Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1020050.4200Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1020050.4250Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1020050.4250Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1020050.4250Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1020050.4250Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1020050.4300Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1020050.4300Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1020050.4300Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1020050.4300Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1025050.4250Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1025050.4250Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1025050.4250Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1025050.4250Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1025050.4300Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1025050.4300Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1025050.4300Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1025050.4300Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1025050.4400Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1025050.4400Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1025050.4400Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1025050.4400Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1030050.4200Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1030050.4200Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1030050.4200Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1030050.4200Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1030050.4300Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1030050.4300Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1030050.4300Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1030050.4300Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1030050.4400Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1030050.4400Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1030050.4400Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1030050.4400Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1030050.4500Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1030050.4500Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1030050.4500Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1030050.4500Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1035050.4250Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1035050.4250Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1035050.4250Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1035050.4250Silver / GrayNone--
1 Piece(s)Available

9 Days or more

1040050.4300Silver / BlackPresent--
1 Piece(s)Available

9 Days or more

1040050.4300Silver / GrayPresent--
1 Piece(s)Available

9 Days or more

1040050.4300Silver / BlackNone--
1 Piece(s)Available

9 Days or more

1040050.4300Silver / GrayNone--

Loading...

Basic Information

Use application Control box Material Aluminum Protection grade (IP) None
Mounting base There are optional items Color specifications(Panel) Silver

Additional Products in this Category

Tech Support