(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Thin Case, YM Series

Enclosures - Thin Case, YM Series
  • Volume Discount

YM series configurable aluminum enclosure box with a thin profile design. The enclosures can be used to house measuring instruments, power supplies, control boxes and electronic applications.

[Features]
・Black, gray, and sliver color options available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
YM-65
YM-80
YM-90
YM-100
YM-115
YM-150
YM-180
YM-200
YM-250
YM-300
YM-350
YM-400
Part NumberMinimum order quantityVolume DiscountDays to Ship W
(mm)
H
(mm)
D
(mm)
Rubber foot
1 Piece(s)Available

9 Days or more

652050B-P41
1 Piece(s)Available

9 Days or more

803050B-P41
1 Piece(s)Available

9 Days or more

902060B-P41
1 Piece(s)Available

9 Days or more

1003070B-P41
1 Piece(s)Available

9 Days or more

1152080B-P41
1 Piece(s)Available

9 Days or more

15040100B-P41
1 Piece(s)Available

9 Days or more

18040130B-P42
1 Piece(s)Available

9 Days or more

20040150B-P42
1 Piece(s)Available

9 Days or more

25050170B-P42
1 Piece(s)Available

9 Days or more

30050200B-P43
1 Piece(s)Available

9 Days or more

35055230B-P43
1 Piece(s)Available

9 Days or more

40055250B-P43

Loading...

  1. 1

Basic Information

Material Aluminum Protection grade (IP) None Mounting base No mounting base
Installation location Indoor Color specifications(Body) Silver

Additional Products in this Category

Tech Support