(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

OKIFLEX with S-Shaped Sheath

OKIFLEX with S-Shaped Sheath
  • Volume Discount

[Features]
・Outer diameter is narrower than conventional parts so it is compact and lightweight with increased flexibility.
・Terminal processing work is easy because there is no interstitial material.
・Sheath material striping length is just 2/3 to 1/2 the usual length when processing the ends by batch crimping with connectors, and the OKIFLEX spreads out flat to the proper degree, because both ends of the OKIFLEX are formed to be at the outside of the circumference.
・Good reliability of the contact to the connector because the pitch precision does not degrade.
· Shield type with high external induction resistance also available.
· This product is an environment compatible product.
・Insulator and sheath material contain no specific bromine-based flame retardants (PBDE, PBB) or heavy metals such as lead, hexavalent chromium, cadmium, and mercury.

PDF

Part Number

Configured Part Number is shown.

SFX-S60-7/0.1273030-SV(20266)SB

 
Part Number
SFX-S60-7/0.1273030-SV(20266)SB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

9 Days or more

10

Loading...

  1. 1

Basic Information

Total length(m) 100 AWG size(AWG) 28 Number of cores(Core) 60
Full width(mm) 76.2 Rated voltage 150V Shield Present
Representative standards UL Sheath (outer coating) color Warm gray Sheath (outer coating) material PVC
Insulation body materials Soft vinyl chloride Power supply/signal For signals Properties Flame retardant
Center line color scheme 1st core red, 5th core green, others gray

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.