(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block Enclosure - Relay Box, W Series, Nylon

Terminal Block Enclosure - Relay Box, W Series, Nylon

Move the mouse over the image to zoom

  • Volume Discount

Classic Relay Box

[Features]
· Integrated cap-cone and terminal block.
· Comes ready-to-use.
- Number of terminal block poles: 5P, 7P, 11P

Part Number

Configured Part Number is shown.

Part Number
JB-W305
JB-W305BJ
JB-W305E
JB-W305EBJ
JB-W307
JB-W307BJ
JB-W307C1
JB-W307E
JB-W307EBJ
JB-W311
JB-W311BJ
JB-W311C1
JB-W311E
JB-W311EBJ
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSVertical dimensions
(mm)
Color Application Number of terminal electrodes
(Fine)
1 Piece(s)Available

11 Days or more

1049.8BlackOil resistance5
1 Piece(s)Available

8 Days or more

1049.8BeigeOil resistance5
1 Piece(s)Available

8 Days or more

-49.8BlackWeatherproof5
1 Piece(s)Available

8 Days or more

-49.8BeigeWeatherproof5
1 Piece(s)Available

8 Days or more

1064.8BlackOil resistance7
1 Piece(s)Available

8 Days or more

1064.8BeigeOil resistance7
1 Piece(s)Available

8 Days or more

-64.8Light grayOil resistance7
1 Piece(s)Available

8 Days or more

-64.8BlackWeatherproof7
1 Piece(s)Available

8 Days or more

1064.8BeigeWeatherproof7
1 Piece(s)Available

11 Days or more

1094.8BlackOil resistance11
1 Piece(s)Available

8 Days or more

1094.8BeigeOil resistance11
1 Piece(s)Available

8 Days or more

-94.8Light grayOil resistance11
1 Piece(s)Available

8 Days or more

1094.8BlackWeatherproof11
1 Piece(s)Available

8 Days or more

-94.8BeigeWeatherproof11

Loading...

  1. 1

Basic Information

Type Relay box Lateral dimensions(mm) 144 Height(mm) 41.5
Material Nylon Protection grade IP67 Intermediate plate Without Circuit Board
Usage location Indoor Rated voltage AC / DC(V) 300 Rated current(A) 15
Operating ambient temperature(℃) -25 to +80 Type Integrated cable clamp / terminal block

Additional Products in this Category

Tech Support