(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panel Vibration Stopping Bracket, UCF Series【2 Pieces Per Package】

Panel Vibration Stopping Bracket, UCF Series
  • Volume Discount

Panel Vibration Prevention Bracket (UCF) for UC, UCN, and UCY

[Features]
· To be used for suppressing vibration of the front and back panels of a case.
· Can be used in combination with a chassis mounting bracket.

PDF

Part Number

Configured Part Number is shown.

UCF-26

 
Part Number
UCF-26
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Dedicated Accessory Color/Surface treatment Unprocessed t(mm) 0.3
Material Stainless steel Number with packs(Piece) 2

Please check the type/dimensions/specifications of the part UCF-26 in the Panel Vibration Stopping Bracket, UCF Series series.

Additional Products in this Category

Tech Support