(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

DIN Rail Restraining Bracket, TKR Series【2 Pieces Per Package】

DIN Rail Restraining Bracket, TKR Series
  • Volume Discount

DIN Rail Restraining Bracket (TKR)

[Features]
· Bracket for anchoring components and terminal blocks used with DIN rails (35 mm).
· TKR-TWE1 is a thin type.
· To be used TKR-JTXE3 when mounting thicker objects.

PDF

Part Number

Configured Part Number is shown.

TKR-TWE1

 
Part Number
TKR-TWE1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Color/Surface treatment Trivalent chromate W(mm) 47 H(mm) 21.3
D(mm) 6 Material Steel Plate Number with packs(Piece) 2

Please check the type/dimensions/specifications of the part TKR-TWE1 in the DIN Rail Restraining Bracket, TKR Series series.

Additional Products in this Category

Tech Support