(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Tilt stand, (TI)
[Features]
· Optional component for inclining the case or box.
Part Number
Configured Part Number is shown.
TI-70B
Application | Stand | Dimension/Width (mm)(mm) | 70 | Dimension/Depth (mm)(mm) | 45 |
---|---|---|---|---|---|
Color/Surface treatment | Black | Material | ABS Resin |
Please check the type/dimensions/specifications of the part TI-70B in the Tilt Stand, TI Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy