(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Belt for Pole Fixing, PKB Series【2 Pieces Per Package】 (Part Numbers)

Belt for Pole Fixing, PKB Series
  • Volume Discount

Belt for Pole Anchoring

[Features]
· Belt for mounting to poles and telephone poles.
· Available in 2 types: stainless steel version with strong tightening force, and plastic version that is easy to mount.
· Can be used to mount not only plastic boxes but various other products as well.
· To be used together with the SSK type pole mounting bracket.
· Disposable single-use type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PKB-10P
PKB-10S
PKB-20S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSColor/Surface treatment W
(mm)
Material

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Black (tightening bracket) / Gray (band)10Resin

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Barrel Polish (tightening bracket) / BA Finish (band)10Stainless steel

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Barrel Polish (tightening bracket) / BA Finish (band)20Stainless steel

Loading...

  1. 1

Basic Information

Type For Pole L(mm) 1500 Number with packs(Piece) 2

Additional Products in this Category

Tech Support