(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strap Handle, MY Series (Part Numbers)

Strap Handle, MY Series
  • Volume Discount

[Features]
- Strap handle (MY)
For complete product overview and details on Strap Handle, MY Series see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MY-197B
MY-197G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor/Surface treatment
1 Piece(s)Available

8 Days or more

10Black
1 Piece(s)Available

8 Days or more

10Gray

Loading...

  1. 1

Basic Information

Type handle W(mm) 197.5 H(mm) 11.5
D(mm) 27 P(mm) 144.5 Material Polycarbonate
Load capacity(kg) 20

Additional Products in this Category

Tech Support