(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tapping Screw for Securing EM Series【50 Pieces Per Package】

Tapping Screw for Securing EM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Tapping screw for securing.
[Features]
· EM-3-6 are used for board thicknesses of t1.6 mm or greater.
[Applications]
· Use for securing to board mounting bosses.

PDF

Part Number

Configured Part Number is shown.

EM-3-6

 
Part Number
EM-3-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Color specifications/surface treatment Trivalent chromate M(mm) 3 L(mm) 6
Material Iron

Additional Products in this Category

Tech Support