(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The SG series grommet with film allows the user to customize the diameter of the through hole by drilling the size they need. The grommet protects the wiring by attaching to through holes in control panels, relay boxes, limit switches and other electrical applications.
Part Number
Configured Part Number is shown.
SG-14A
Color specifications/surface treatment | Black | A(mm) | 8 | Φ(mm) | 14 |
---|---|---|---|---|---|
Material | Synthetic Rubber | Appropriate mounting plate thickness(mm) | 2.3 | Outer diameter Φ(mm) | 21 |
Hardness(Degree) | 55 ± 5 |
Please check the type/dimensions/specifications of the part SG-14A in the Cable Bushings - Grommet with Film, SG Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy