(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SN, BH, MP Type Battery Holder with Lead Wire

Part Number

Configured Part Number is shown.

MP-3-6

 
Part Number
MP-3-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Battery Part Color specifications/surface treatment Black W(mm) 91
H(mm) 16 D(mm) 56 L(mm) 150
Applicable battery UM3x6 Material ABS Resin

Please check the type/dimensions/specifications of the part MP-3-6 in the SN, BH, MP Type Battery Holder with Lead Wire series.

Additional Products in this Category

Tech Support