(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Rubber Feet, B-P Series【10 Pieces Per Package】 (Part Numbers)

Electric Enclosure Exterior Parts - Rubber Feet, B-P Series
  • Volume Discount

Low-cost rubber, insertion rubber, adhesive rubber, adhesive square rubber feet.
[Features]
· 1 bag contains 10 pieces. Adhesive, die-cut type.
[Applications]
· Made with pressure-sensitive adhesive, so it can be mounted in any position by peeling the backing paper.

(i)Caution

  • Some specifications will change
    For details, see the "Product Information" tab.

PDF

Part Number

Configured Part Number is shown.

B-P14

 
Part Number
B-P14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
D
(mm)
M
(mm)
L
(mm)
Material a
(mm)
b
(mm)
Rubber foot type B
(mm)
C
(mm)
h
(mm)
A
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-4951.6Elastomer--BP type plug-in rubber feet146-R4

Loading...

  1. 1

Basic Information

Type Enclosure Feet Color/Surface treatment Black Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part B-P14 in the Electric Enclosure Exterior Parts - Rubber Feet, B-P Series series.

Products like this...

Part Number
B-P11
B-P12
B-P13
B-P15
B-P2
B-P21
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
D
(mm)
M
(mm)
L
(mm)
Material a
(mm)
b
(mm)
Rubber foot type B
(mm)
C
(mm)
h
(mm)
A
(mm)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.57-1Natural rubber--BP type plug-in rubber feet135.5-11

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

104.57-1Natural rubber--BP type plug-in rubber feet175.5-15

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-3741.6Elastomer--BP type plug-in rubber feet125-R3

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-41151.6Elastomer--BP type plug-in rubber feet168-R4

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

108---Natural rubber36B-P type rubber feet15-5.519

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

103---Natural rubber--BP type adhesive rubber feet---10

Additional Products in this Category

Tech Support