(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EIA Rack Panel with Fan Motor, HSP Series

EIA Rack Panel with Fan Motor, HSP Series
  • Volume Discount

EIA Rack Panel with Fan Motor (HSP)

[Features]
- Mount to the front or back of the rack to agitate the air inside the rack and prevent the interior from overheating.
- The discharge type disperses heat outside the rack and helps protect equipment inside.
- HSP-44P, 88P use 12 VDC specifications.
- For 100 VAC power supply input, please use the dedicated AC adapter (AKSW-12).
- For HSP-133, use products that are meant for PSE, and for HSP-44P, 88P use non-PSE products.

Part Number

Configured Part Number is shown.

Part Number
HSP-133A
HSP-133B
Part NumberMinimum order quantityVolume DiscountDays to Ship Color/Surface treatment
1 Piece(s)Available

8 Days or more

Beige coating (5Y7/1)
1 Piece(s)Available

8 Days or more

Black Semi-Gloss Paint

Loading...

  1. 1

Basic Information

Type AC fan Size 482.6 x 132.5 Thickness 39.4mm
Input voltage AC100V Sensor output None Application Standard (general purpose)
Maximum air flow (DC input voltage)(m3/min) 2.98 t(mm) 1.4 Fan size(mm) 104.8 x 104.8

Additional Products in this Category

Tech Support