(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
Turns ON/OFF with the PC to which it is linked. Saves power and electricity.
Plug shape | A-3 | Socket shape | A-3 magnetic release prevention | Number of Insertion Openings/Split Openings | 8 |
---|---|---|---|---|---|
Switch Type | None | Cable length(m) | 2 | Plug angle (draw direction at front position) | Straight |
Rated current(A) | 15 | Rated voltage(V) | 125 | Supported countries (standards) | Japan (PSE) |
Number of cores | 3 | Cable type | 3P code | With or without noise filter | None |
With/without magnet | Present | Tap shape | Line type |
Please check the type/dimensions/specifications of the part TAP-RE4UN in the PC-Linked Power Strip series.
Part Number |
---|
TAP-RE4MN |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy