(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

8-Outlet Power Strip with Magnetic Release Prevention (Line-Shaped Basic Model) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TAP-MG3811N
TAP-MG3812N
Part NumberMinimum order quantityVolume DiscountDays to Ship Socket shape Number of Insertion Openings/Split Openings Switch Type
1 Piece(s)Available

8 Days or more

A-3 magnetic release prevention8None
1 Piece(s)Available

8 Days or more

A-2 socket / A-3 magnetic release prevention9On-hand bulk

Loading...

  1. 1

Basic Information

Plug shape A-3 Cable length(m) 2 Rated current(A) 15
Rated voltage(V) 125 Supported countries (standards) Japan (PSE) Cable type 3P code
With or without noise filter None With/without magnet Present

Additional Products in this Category

Tech Support