(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Strip, Construction Use, 4 Sockets (Environmentally Friendly)

Part Number

Configured Part Number is shown.

Part Number
TAP-KE4-3
TAP-KE4L-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Plug angle (draw direction at front position)
1 Piece(s)Available

8 Days or more

Straight
1 Piece(s)Available

14 Days or more

L type

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape A-3 magnetic release prevention Number of Insertion Openings/Split Openings 4
Switch Type None Cable length(m) 3 Rated current(A) 15
Rated voltage(V) 125 Supported countries (standards) Japan (PSE) Number of cores 3
Cable type 3P code With or without noise filter None With/without magnet Present

Additional Products in this Category

Tech Support