(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Insulated【100-500 Pieces Per Package】 (Part Numbers)

Crimp Terminal - Ferrules, Insulated
  • Volume Discount

Ferrules with covers (H sleeves) (wire: 0.25 to 185 mm2 (AWG 24-350MCM), DIN 46228 compliant)

[Features]
· Wire range: 0.14 to 150 mm2 (AWG26-AWG6.)
Material: Copper (tin plated).
Collar part: Polypropylene.
Heat resistance temperature: 105°C.
Conforming standards: Based on DIN46228 section 4

(i)Caution

PDF

Part Number

Configured Part Number is shown.

9026030000

 
Part Number
9026030000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSeries Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
AWG size
(AWG)
Color (color) Representative standards Model Applicable wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.51022[Green] NightingaleCSAH0,34/10 TK SV0.34For one insertionCopper (tin plating)/Polypropylene5 series each bag1006.00.150.258.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Maximum Operating Temperature(℃) 105

Please check the type/dimensions/specifications of the part 9026030000 in the Crimp Terminal - Ferrules, Insulated series.

Products like this...

Part Number
0463000000
0463100000
0533500000
9026050000
9026070000
9026100000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSeries Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
AWG size
(AWG)
Color (color) Representative standards Model Applicable wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.43.51417YellowCSAH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741416RedCSAH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-3.56.92010[Others] BlackCSAH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.31024[Blue] Light blueCSAH0,25/10 HBL SV0.25For one insertionCopper (tin plating)/Polypropylene5 series each bag1006.00.150.258.0

100 Pieces Per Package

5 Pack(s)Available

6 Days or more

10-1.23.31418[White] WhiteCSAH0,75/14 W SV0.75For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2510.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.24.71514[Blue] BlueCSAH2,5/14 BL SV2.5For one insertionCopper (tin plating)/PolypropyleneLoose pack1008.00.150.2514.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.