(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Close-End Splice, Insulated【100-1,000 Pieces Per Package】

Crimp Terminal - Close-End Splice, Insulated
  • Volume Discount

Insulated open-end general purpose connector.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-SD
2-SD
CE1(CE-100)
CE2(CE-230)
CE5(CE-550)
CE8(CE-800)
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Overall length C
(mm)
Representative standards Applicable wire range
(mm2)
Insulation coating internal diameter
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

6 Days or more

2.215.2UL / CSA1.0 to 1.756.2

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.515.2UL / CSA1.0 to 2.56.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

2.420.8UL / JIS / CSA0.5 to 1.756.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

321UL / JIS / CSA1.0 to 3.08.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.827UL / JIS / CSA2.5 to 6.09.5

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

4.528UL / JIS / CSA4.0 to 9.012.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Enclosed type Insulation material Nylon (UL94V-2)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.