(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Insulated【100-500 Pieces Per Package】

Crimp Terminal - Ferrules, Insulated
  • Volume Discount

Ferrules with covers (H sleeves) (wire: 0.25 to 185 mm2 (AWG 24-350MCM), DIN 46228 compliant)

[Features]
· Wire range: 0.14 to 150 mm2 (AWG26-AWG6.)
Material: Copper (tin plated).
Collar part: Polypropylene.
Heat resistance temperature: 105°C.
Conforming standards: Based on DIN46228 section 4

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
0409500000
0409600000
0462900000
0463000000
0463100000
0533500000
0534200000
0565900000
0635100000
0690700000
9005180000
9019020000
9019050000
9019060000
9019120000
9019130000
9019140000
9019160000
9019170000
9019180000
9019190000
9019200000
9019400000
9019410000
9019420000
9019430000
9025740000
9025760000
9025780000
9025790000
9025870000
9025910000
9025930000
9025950000
9025960000
9026030000
9026050000
9026070000
9026100000
9028260000
9028270000
9028350000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSeries Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
AWG size
(AWG)
Color (color) Representative standards Model Applicable wire size
(mm2)
Number of wires inserted Material Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Sleeve thickness S1
(mm)
Insulation thickness S2
(mm)
Coating peel length
(mm)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11220[Others] OrangeCSAH0,5/12 OR0.5For one insertionCopper (tin plating)/PolypropyleneLoose pack5006.00.150.258.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.23.31218[White] WhiteCSAH0,75/12 W0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack5006.00.150.258.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Others] H-BOX---20 to 14[Others] Standard ColorUL / CSAH-BOX 0,5-2,5QMM0,5 to 2,5For 1 wire insertionCopper (tin plated) / Polypropylene------

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.43.51417YellowCSAH1,0/14 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741416RedCSAH1,5/14 R1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2512.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-3.56.92010[Others] BlackCSAH6,0/20 SW6For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.325.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-4.58.4227[White] IvoryCSAH10,0/22 EB10For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.412.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-5.89.6226[Green] GreenCSAH16,0/22 GN16For one insertionCopper (tin plating)/PolypropyleneLoose pack10012.00.20.410.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741616RedCSAH1,5/16 R1.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.257.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11420[Others] OrangeCSAH0,5/14 OR0.5For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.621026[Others] GrayCSAH0,14/10 GR SV0.14For one insertionCopper (tin plating)/Polypropylene5 series each bag5006.00.150.258.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11620[White] WhiteCSAH0,5/16D W0.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.23.31618[Others] GrayCSAH0,75/16D GR0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.23.31818[Others] GrayCSAH0,75/18D GR0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.150.2514.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741416[Others] BlackCSAH1,5/14D SW1.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.313.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741616[Others] BlackCSAH1,5/16D SW1.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.0--15.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741816[Others] BlackCSAH1,5/18D SW1.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.20.415.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.24.71414[Blue] BlueCSAH2,5/14D BL2.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2517.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.24.71814[Blue] BlueCSAH2.5/19D BL2.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.150.2518.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.24.72414[Blue] BlueCSAH2,5/24D BL2.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50018.00.150.2532.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.95.41712[Others] GrayCSAH4,0/17D GR4For one insertionCopper (tin plating)/Polypropylene5 series each bag50010.00.20.312.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.85.42012[Others] GrayCSAH4,0/20D GR4For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.20.332.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11420[White] WhiteCSAH0,5/14D W SV0.5For one insertionCopper (tin plating)/Polypropylene5 series each bag1008.00.150.2510.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.23.31418[Others] GrayCSAH0,75/14D GR SV0.75For one insertionCopper (tin plating)/Polypropylene5 series each bag1008.00.150.2510.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.43.51417RedCSAH1,0/14D R SV1For one insertionCopper (tin plating)/Polypropylene5 series each bag1008.00.150.2510.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741416[Others] BlackCSAH1,5/14D SW SV1.5For one insertionCopper (tin plating)/PolypropyleneLoose pack1008.0--18.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.31024[Blue] Light blueCSAH0,25/10 HBL0.25For one insertionCopper (tin plating)/PolypropyleneLoose pack5006.00.150.258.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.31224[Blue] Light blueCSAH0,25/12 HBL0.25For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.31224[Blue] Light blueCSAH0,25/12 HBL SV0.25For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2510.0

100 Pieces Per Package

5 Pack(s)Available

6 Days or more

10-0.82.51222[Blue] TurquoiseCSAH0,34/12 TK SV0.34For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2510.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11620[Others] OrangeCSAH0,5/16 OR0.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.23.31818[White] WhiteCSAH0,75/18 W0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.150.2514.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.43.51817YellowCSAH1,0/18 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack50012.00.150.2510.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.43.51617YellowCSAH1,0/16 GE1For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.23.91418[White] WhiteCSAH0,75/14S W0.75For one insertionCopper (tin plating)/PolypropyleneLoose pack5008.00.150.2510.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.51022[Green] NightingaleCSAH0,34/10 TK SV0.34For one insertionCopper (tin plating)/Polypropylene5 series each bag1006.00.150.258.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-0.82.31024[Blue] Light blueCSAH0,25/10 HBL SV0.25For one insertionCopper (tin plating)/Polypropylene5 series each bag1006.00.150.258.0

100 Pieces Per Package

5 Pack(s)Available

6 Days or more

10-1.23.31418[White] WhiteCSAH0,75/14 W SV0.75For one insertionCopper (tin plating)/Polypropylene5 series each bag5008.00.150.2510.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-2.24.71514[Blue] BlueCSAH2,5/14 BL SV2.5For one insertionCopper (tin plating)/PolypropyleneLoose pack1008.00.150.2514.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11220[Others] OrangeCSAH0,5/10 OR SV0.5For one insertionCopper (tin plating)/Polypropylene5 series each bag5006.00.150.258.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-13.11620[Others] OrangeCSAH0,5/16 OR SV0.5For one insertionCopper (tin plating)/Polypropylene5 series each bag50010.00.150.2512.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10-1.741616RedCSAH1,5/16 R SV1.5For one insertionCopper (tin plating)/PolypropyleneLoose pack50010.00.150.2512.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Maximum Operating Temperature(℃) 105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.