(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Insulated, Assorted Set

Crimp Terminal - Ferrules, Insulated, Assorted Set
  • Volume Discount

A set of multiple types of ferrule (H sleeve) in a box that is convenient for carrying around

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
9025410000
9025900000
H-BOX 0.5-2.5QMM
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAWG size
(AWG)
Color (color) Model Applicable wire size
(mm2)
Number of wires inserted Material
1 Piece(s)Available

8 Days or more

1026 to 18[Others] Standard colorH-BOX 0,14-0,75QMM0,14 to 0,75For one insertionCopper (tin plating)/Polypropylene
1 Piece(s)Available

8 Days or more

1020 to 14[Others] Standard colorH-BOX 0,5-2,5QMM0,5 to 2,5For one insertionCopper (tin plating)/Polypropylene
1 Piece(s)Available

8 Days or more

1020 to 14[Others] Standard ColorH-BOX 0,5-2,5QMM0,5 to 2,5For 1 wire insertionCopper (tin plated) / Polypropylene

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Series H-BOX
Representative standards UL / CSA Maximum Operating Temperature(℃) 105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.