(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Wiring Bracket【14 Pieces Per Package】

Wiring Bracket
  • Volume Discount

A combined wiring storage space and base rail, saving space in the panel as well as installation time

[Features]
· A combination bracket and base rail which includes wiring storage space.
· Terminal blocks and other control parts can be attached to the front of the wiring storage space, saving space when wiring the panel.
· The combination wiring storage space and base rail saves you time by letting you install both components in the panel at the same time.
· In-out wiring is possible from the wiring hole and opening.
· Beveled wiring hole

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KWB-45
KWB-65
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Product height
(mm)
Base Element Height
(mm)

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

4545

14 Pieces Per Package

1 Pack(s)Available

8 Days or more

6565

Loading...

  1. 1

Basic Information

Type Bracket Product width(mm) 50 Material Aluminum
Pieces Per Package 14 Surface treatment Alumite processing

Additional Products in this Category

Tech Support