(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Base Rail Cutter (Part Numbers)

Base Rail Cutter
  • Volume Discount

Can easily cut base rails made by Kowa Kasei Co., Ltd. This cutter is also recommended for its safety.

[Features]
- A flat washer and an s washer are built into the screw (P=4 sems type).
-Hexagonal upset type that can be tightened with a Phillips head screwdriver.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KC-1S
KC-2S
KC-3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable products
1 Piece(s)Available

8 Days or more

-KBR-K / KBR-T
1 Piece(s)Available

8 Days or more

-KBR-M / KBR-W
1 Piece(s)Available

8 Days or more

10KBR-H

Loading...

  1. 1

Basic Information

Total length(mm) 650 Weight(kg) 5.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.