(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Nippers

Duct Nippers
  • Volume Discount

Supports cutting wiring duct side vents up to a height of 100 mm. Can also be used to cut resin and a variety of other products.

[Features]
PUW series oil resistant / chemical resistant / AG specifications.
· PC is also severely degraded by certain types of environmental agents, such as cutting oil.
Much more oil resistant than conventional PC.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

DN-100

 
Part Number
DN-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Total length(mm) 327 Depth(mm) 96 Blade width(mm) 18.5

Please check the type/dimensions/specifications of the part DN-100 in the Duct Nippers series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.