(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Terminal Block Enclosure - BOXTM-11 Series, Resin

Terminal Block Enclosure - BOXTM-11 Series, Resin
  • On Sale Till 15/12/2024
  • Volume Discount

The 11 series is available with several variants such as high and low lid, transparent and opaque, etc. This allows combinations to be made freely.

Part Number

Configured Part Number is shown.

Part Number
BOXTM-111-F0S0-LI
BOXTM-111-F0S2-LI
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of wire inlets, side
(Opening)
1 Piece(s)Available

Same day

Stock

0
1 Piece(s)Available

Same day

Stock

2

Loading...

  1. 1

Basic Information

Width W(mm) 106 Height H(mm) 90 Depth D(mm) 52.5
Material Resin Protection function (environmentally resistant) IP65 Intermediate plate Without Circuit Board
Usage location Indoor Terminal block capacity(A) 15 Number of terminal block electrodes(P) 11
Hole(s) added Present Number of wire inlets, front(Opening) 0 Lid, height Low
Lid, Material Opaque

Additional Products in this Category

Tech Support