(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - Ground Mount, Polypropylene【25 Pieces Per Package】

Insulated Supports - Ground Mount, Polypropylene
  • Volume Discount

Please use as an ELB ground support mount.

[Features]
・By arranging copper bus bars on 2 vertical levels, particularly when ELB and general purpose ground bars need to be distinguished, this product can be used in the ELB vicinity within a small space so as to install 2 ground bars.

Part Number

Configured Part Number is shown.

RBS-45

Part Number
RBS-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

25 Pieces Per Package

25 Pack(s)Available

7 Days or more

10

Loading...

  1. 1

Basic Information

Material/surface treatment Polypropylene Number with packs(Piece) 50

Please check the type/dimensions/specifications of the part RBS-45 in the Insulated Supports - Ground Mount, Polypropylene series.

Additional Products in this Category

Tech Support