(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - EP Series Bolts, Epoxy Resin【80-100 Pieces Per Package】

Insulated Supports - EP Series Bolts, Epoxy Resin
  • Volume Discount

Use the emergency power holders for retaining the insulated wires on the inside of high-voltage equipment. This type of holder is secured by bolts on both sides.

[Features]
· This product has been manufactured based on the criteria that have been established in the guidelines for certification of electrical equipment receiving cubicle-type, dedicated, emergency power supply, enacted by the Japan Electric Association.
· By using the adapters, wires of 5.5–250 ksi can be fully secured.
· Excellent insulating properties (creepage plugs-circuit voltage of 22 kV or more), is lightweight, and will not crack.

Part Number

Configured Part Number is shown.

Part Number
EP-1
EP-A-1
EP-A-2
EP-A-18
EP-A-21
EP-A-24
EP-B-1
EP-B-2
EP-B-18
EP-B-21
EP-B-24
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
Applicable wire size
(sq)
Features Number with packs
(Piece)
Rated voltage
(kV)

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 85 x 85NoneIncluded adapter100-

80 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 103 x 85KIP5.5 to 8A-type8060

80 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 103 x 85KIP14 to 22A-type8060

80 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 103 x 85KIP38 to 60A-type8060

80 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 103 x 85KIP100A-type8060

80 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 103 x 85KIP150A-type8060

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 85 x 85KIP5.5 to 8B-type10045

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 85 x 85KIP14 to 22B-type10045

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 85 x 85KIP38 to 60B-type10045

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 85 x 85KIP100B-type10045

100 Pieces Per Package

1 Pack(s)Available

11 Days or more

1035 x 85 x 85KIP150B-type10045

Loading...

  1. 1

Basic Information

Material/surface treatment Polypropylene

Additional Products in this Category

Tech Support