(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - Bus Base for Wires

Insulated Supports - Bus Base for Wires
  • Volume Discount

Use as a wire support base

[Features]
· Three types, from WS-1 to WS-3. Combine WS-1 with WS-2 to support a wide variety of electrical lines

Part Number

Configured Part Number is shown.

Part Number
WS-1
WS-2
WS-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth x height x length
(mm)
100 Piece(s)Available

11 Days or more

10Height: 12 × Length: 60
100 Piece(s)Available

11 Days or more

10Height: 10 × Length: 60
100 Piece(s)Available

11 Days or more

10Height: 16 × Length: 90

Loading...

  1. 1

Basic Information

Material/surface treatment Polycarbonate Number with packs(Piece) 50

Additional Products in this Category

Tech Support