(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - CNT Series, Corner Block【25 Pieces Per Package】

Terminal Block - CNT Series, Corner Block
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3.5
•Wiring Method : Screw
For complete product overview and details on Corner Terminal Block CNT (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

CNT15-10

Part Number
CNT15-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

25 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Wiring Method Screw Parts / Finished Products Assembled product Number of Poles(Pole) 10
Screw Size M3.5 Number of I/O 1 to 1 Rated Current (JIS)(A) 15
Specifications Terminal Block for Box Pitch Between Terminals(mm) 8.5 Cover (accessory) None
Nameplate (included) None Passage No Screw-up None
Standard JIS Rated Voltage(V) AC/DC600 Dimension length(mm) 90.5
Dimension width(mm) 24

Please check the type/dimensions/specifications of the part CNT15-10 in the Terminal Block - CNT Series, Corner Block series.

Additional Products in this Category

Tech Support