(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - CT Series, Rail and Direct Mounting【1-300 Pieces Per Package】 (Part Numbers)

Terminal Block - CT Series, Rail and Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN / Direct Mounting
For complete product overview and details on Terminal Block Compatible with Both Rail and Direct Mounting, CT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

CT-800

Part Number
CT-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

3 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M16800-Terminal Screw: Hex Bolt66PresentPresentNoJISNoneAC/DC6601246678.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Specifications Self-up type
Screw-up None

Additional Products in this Category

Tech Support