(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - CT Series, Rail and Direct Mounting【1-300 Pieces Per Package】 (Part Numbers)

Terminal Block - CT Series, Rail and Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN / Direct Mounting
For complete product overview and details on Terminal Block Compatible with Both Rail and Direct Mounting, CT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

CT-150

Part Number
CT-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10M8175150Terminal Screw: Hex Bolt28NoneNoneNoJIS/UL/CSA150AC/DC660632848.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Specifications Self-up type
Screw-up None

Please check the type/dimensions/specifications of the part CT-150 in the Terminal Block - CT Series, Rail and Direct Mounting series.

Products like this...

Part Number
CT-100ST
CT-10S
CT-15
CT-150ST
CT-15R
CT-15S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)

48 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M8132-Terminal Screw: Stud Type24.5NoneNoneNoJISNoneAC/DC6606024.544.5
1 Piece(s)Available

Same day

Stock

10M31510Terminal Screw: Free Terminal with SP7NoneNonePossibleJIS/UL/CSA10AC/DC66031.5730.5
1 Piece(s)Available

Same day

Stock

10M315-Terminal Screw: Pan-Head Sems8NoneNonePossibleJISNoneAC/DC60031830.5

24 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M8175-Terminal Screw: Stud Type28NoneNoneNoJISNoneAC/DC660632848.5

300 Pieces Per Package

1 Pack(s)Available

13 Days or more

10M3.515-Terminal Screw: Free Terminal with SP8NoneNonePossibleJISNoneAC/DC66031.5830.5
1 Piece(s)Available

Same day

Stock

10M3.52015Terminal Screw: Free Terminal with SP8NoneNonePossibleJIS/UL/CSA15AC/DC66031.5830.5

Additional Products in this Category

Tech Support