(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - STB Series, Direct Mounting

Terminal Block - STB Series, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3, M4
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Terminal Block for Relay STB Series (Takachi Electronics Enclosure) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
STB814-3P
STB814-4P
STB814-6P
STB814-7P
STB814-8P
STB814-9P
STB814-10P
STB815-2P
STB815-3P
STB815-4P
STB815-6P
STB815-10P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Pitch Between Terminals
(mm)
Width A
(mm)
Width B
(mm)
Height
(mm)
Applicable Box, W x D Size
1 Piece(s)Available

8 Days or more

103M38.347.427.42675 x 125
1 Piece(s)Available

8 Days or more

104M38.355.735.726100 x 100
1 Piece(s)Available

8 Days or more

106M38.372.352.326175 x 175
1 Piece(s)Available

8 Days or more

107M38.380.660.626100 x 100
1 Piece(s)Available

8 Days or more

108M38.388.968.92675 x 125 / 125 x 125
1 Piece(s)Available

8 Days or more

109M38.397.277.226125 x 125 / 125 x 175 / 175 x 250
1 Piece(s)Available

8 Days or more

1010M38.3105.585.526125 x 175 / 175 x 250
1 Piece(s)Available

9 Days or more

102M411.652.226.23175 x 125
1 Piece(s)Available

9 Days or more

103M411.663.837.831100 x 100
1 Piece(s)Available

8 Days or more

-4M411.675.449.431125 x 125
1 Piece(s)Available

8 Days or more

106M411.698.672.631125 x 125 / 125 x 175 / 175 x 250
1 Piece(s)Available

8 Days or more

1010M411.614511931175 x 175 / 175 x 250

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of I/O 1 to 1 Rated Current (JIS)(A) 30 Cover (accessory) Sold separately
Nameplate (included) Sold separately Passage No Rated Voltage(V) 300
Material (Base / Conductive Plate) PBT / Brass Color specifications/surface treatment Black Combustibility UL94V-0
Applicable Box SPCM and SPCP Series

Additional Products in this Category

Tech Support