(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - CT Series, Rail and Direct Mounting【1-300 Pieces Per Package】

Terminal Block - CT Series, Rail and Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN / Direct Mounting
For complete product overview and details on Terminal Block Compatible with Both Rail and Direct Mounting, CT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CT-10S
CT-15
CT-15R
CT-15S
CT-25S
CT-30
CT-35S
CT-65S
CT-100
CT-1000
CT-100ST
CT-150
CT-150ST
CT-200
CT-200ST
CT-300
CT-400
CT-400ST
CT-600
CT-600ST
CT-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10M31510Terminal Screw: Free Terminal with SP7NoneNonePossibleJIS/UL/CSA10AC/DC66031.5730.5
1 Piece(s)Available

Same day

Stock

10M315-Terminal Screw: Pan-Head Sems8NoneNonePossibleJISNoneAC/DC60031830.5

300 Pieces Per Package

1 Pack(s)Available

13 Days or more

10M3.515-Terminal Screw: Free Terminal with SP8NoneNonePossibleJISNoneAC/DC66031.5830.5
1 Piece(s)Available

Same day

Stock

10M3.52015Terminal Screw: Free Terminal with SP8NoneNonePossibleJIS/UL/CSA15AC/DC66031.5830.5
1 Piece(s)Available

Same day

Stock

10M44025Terminal Screw: Free Terminal with SP11NoneNonePossibleJIS/UL/CSA25AC/DC660361132.5
1 Piece(s)Available

Same day

Stock

10M430-Terminal Screw: Free Terminal with SP11NoneNonePossibleJISNoneAC/DC600361132.5
1 Piece(s)Available

Same day

Stock

10M55035Terminal Screw: Free Terminal with SP14NoneNonePossibleJIS/UL/CSA35AC/DC660401436.5
1 Piece(s)Available

Same day

Stock

10M69065Terminal Screw: Free Terminal with SP19NoneNoneNoJIS/UL/CSA65AC/DC660501940.5
1 Piece(s)Available

Same day

Stock

10M8132100Terminal Screw: Hex Bolt24.5NoneNoneNoJIS/UL/CSA100AC/DC6606024.544.5

3 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M161000-Terminal Screw: Hex Bolt66PresentPresentNoJISNoneAC/DC6601246678.5

48 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M8132-Terminal Screw: Stud Type24.5NoneNoneNoJISNoneAC/DC6606024.544.5
1 Piece(s)Available

Same day

Stock

10M8175150Terminal Screw: Hex Bolt28NoneNoneNoJIS/UL/CSA150AC/DC660632848.5

24 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M8175-Terminal Screw: Stud Type28NoneNoneNoJISNoneAC/DC660632848.5
1 Piece(s)Available

Same day

Stock

10M10240200Terminal Screw: Hex Bolt39PresentPresentNoJIS/UL/CSA200AC/DC660863952

12 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M10240-Terminal Screw: Stud Type39PresentPresentNoJISNoneAC/DC660863952
1 Piece(s)Available

Same day

Stock

10M10310300Terminal Screw: Hex Bolt47PresentPresentNoJIS/UL/CSA300AC/DC660974760.5
1 Piece(s)Available

Same day

Stock

10M12400400Terminal Screw: Hex Bolt58PresentPresentNoJIS/UL/CSA400AC/DC6601105869

5 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M12400-Terminal Screw: Stud Type58PresentPresentNoJISNoneAC/DC6601105869
1 Piece(s)Available

Same day

Stock

10M16600550Terminal Screw: Hex Bolt66PresentPresentNoJIS/UL/CSA550AC/DC6601246678.5

3 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M16600-Terminal Screw: Stud Type66PresentPresentNoJISNoneAC/DC6601246678.5

3 Pieces Per Package

1 Pack(s)Available

15 Days or more

-M16800-Terminal Screw: Hex Bolt66PresentPresentNoJISNoneAC/DC6601246678.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C Type 20-mm Rail Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Specifications Self-up type
Screw-up None

Additional Products in this Category

Tech Support