(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - FP Series, Rail Mounting

Terminal Block - FP Series, Rail Mounting
  • Volume Discount

•Number of I/O : 1-to-1 x 2, 1:1
•Screw Size : M3, M3.5, M4, M5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block FP Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
FP-10
FP-30
FP-40
FP-80
FPW-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Number of I/O Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Pitch Between Terminals
(mm)
Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

-M31 to 115157151541734.5
1 Piece(s)Available

Same day

Stock

10M41 to 13030103027481039
1 Piece(s)Available

Same day

Stock

10M41 to 14040114035481139
1 Piece(s)Available

Same day

Stock

10M51 to 17568147568641446
1 Piece(s)Available

Same day

Stock

-M3.5[Others] 1-to-1 x 2221982219631254

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Cover (accessory) None Nameplate (included) None
Passage Possible Screw-up None Standard JIS/UL/CSA/TUV
Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support