(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Terminal Block - CTW Series, Rail Mounting

Terminal Block - CTW Series, Rail Mounting
  • Volume Discount

•Number of I/O : 1-to-1 x 2
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block, CTW Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

CTW-15S2

Part Number
CTW-15S2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Screw Size M3.5 Number of I/O 1-to-1 x 2
Rated Current (JIS)(A) 15 Pitch Between Terminals(mm) 8 Cover (accessory) None
Nameplate (included) None Passage Possible Screw-up None
Standard JIS/TUV Rated current (TUV)(A) 15 Rated Voltage(V) AC/DC660
Dimension length(mm) 51 Dimension width(mm) 12 Dimension thickness(mm) 58.5

Please check the type/dimensions/specifications of the part CTW-15S2 in the Terminal Block - CTW Series, Rail Mounting series.

Additional Products in this Category

Tech Support