(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - ATK Series, Direct Mounting

Terminal Block - ATK Series, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on Intermediate Plate with Lateral Plate, ATK Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
ATK-10
ATK-15L2
ATK-20
ATK-30
ATK-60
ATK-100
ATK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWiring Method Mounting Method Parts / Finished Products Number of Poles
(Pole)
Screw Size Number of I/O Rated Current (JIS)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Screw-up Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10ScrewDirect attachmentIndividual parts2M3.51 to 1208NoneNonePossiblePresent323631.5
1 Piece(s)Available

Same day

Stock

10------------3640.635
1 Piece(s)Available

Same day

Stock

10ScrewDirect attachmentIndividual parts2M41 to 14011NoneNonePossiblePresent394033.5
1 Piece(s)Available

Same day

Stock

-ScrewDirect attachmentIndividual parts2M51 to 15014NoneNonePossiblePresent434838.5
1 Piece(s)Available

Same day

Stock

10ScrewDirect attachmentIndividual parts2M61 to 19019NoneNonePossiblePresent506042.5
1 Piece(s)Available

Same day

Stock

10ScrewDirect attachmentIndividual parts2M81 to 113025NoneNonePossiblePresent807356
1 Piece(s)Available

Same day

Stock

10ScrewDirect attachmentIndividual parts2M81 to 116025NoneNonePossiblePresent807357.5

Loading...

  1. 1

Basic Information

Standard JIS Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support