(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TMEVTC Series Crimp Terminal - Pin, Insulated【100 Pieces Per Package】

TMEVTC Series Crimp Terminal - Pin, Insulated
  • Volume Discount

[Features]
· Easy-entry design (crimp terminals with insulation covers)

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMEVTC0.3-9.5
TMEVTC1.25-11
TMEVTC1.25-11S
TMEVTC2-11
TMEVTC5.5-11
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Tip diameter
(mm)
I size (terminal length)
(mm)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10120.824 to 20Yellow19.5

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.92322 to 16Red1.911

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.52322 to 16Red1.511

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.92316 to 14Blue1.911

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

102.728.512 to 10Yellow2.711

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Bar mold Insulation material Vinyl
Representative standards UL / CSA Detailed shape TME TC type Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.