(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Crimp Terminal - Pin, Center, Bare【100 Pieces Per Package】

Crimp Terminal - Pin, Center, Bare
  • Volume Discount

HS type (Rod shape, ST type)

[Features]
· E type sleeve for overlaying open ends (naked crimp sleeve ring)

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TC1.25-11S-ST
TC1.25-11V-ST
TC1.25-16V-ST
TC2-11V-ST
TC2-16V-ST
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Tip diameter
(mm)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.519.522 to 161.5

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.919.522 to 161.9

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.924.522 to 161.9

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.919.516 to 141.9

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.924.516 to 141.9

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Bar mold Detailed shape Round rod ST type
Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.