(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Easy Lock Connector 110 Series【500 Pieces Per Package】

Easy Lock Connector 110 Series
  • Volume Discount

A newly developed lock mechanism inside the connector enables the connector to be gently and securely installed in tab terminals. (110 Series)

[Features]
· Uses a newly developed locking mechanism.
· Enables a reliable and highly safe connection by the motion of a locking mechanism where part of the terminal is a spring, thus preventing loss of connection caused by vibration or pulling out the electrical line.
· Soft-touch.
· Gentle and smooth mounting on tab terminals, dramatically reducing burden on workers and greatly improving workability.
· Also easy to remove.
· The connector can be easily pulled out by sliding the housing to release the lock mechanism.
· Soft-touch allows worker burden to be reduced in the same way as for mounting the connector.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NEM1-28-1P-V0
NET1-28-1P-V2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSRepresentative standards

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10UL / CSA

500 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10CSA

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials MNO Applicable pin/contact Female (socket)
Number of cores 1 Application Cable connection Allowable Current(A) 10
Allowable Voltage(V) 250 Wire connection method Crimp Connection direction Straight
IP Rating None Type Connector Number with packs(Piece) 500
Allowable Voltage Details AC250

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.