(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable 40-pin L-Bend Type (GFHM)

Cable 40-pin L-Bend Type (GFHM)
  • Volume Discount

[Features]
· The KB40SM-LA series (GFH) 50-pin series is available for a broad variety of PLC compatible interface compliant cables (40-pin straight).
· Manufacturer specifications have changed. Next-generation products have B added to the end of the model. The cable color has changed from gray to black.

Part Number

Configured Part Number is shown.

KB40SM-4F1H-LA1-1MB

Part Number
KB40SM-4F1H-LA1-1MB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector type FCN/MIL Connector manufacturer Fujitsu/Hirose Connector shape Angle
Processing method Pressure welding Cable shape Circular CN1 Female
CN2 Female Number of cores 40 Shield Present
Cable color Black AWG 28 Environment-resistant (oil-resistant) Supported
Bend-tolerant (flexibility) Supported Specified length(m) 1

Please check the type/dimensions/specifications of the part KB40SM-4F1H-LA1-1MB in the Cable 40-pin L-Bend Type (GFHM) series.

Additional Products in this Category

Tech Support