(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stack Lights - Super-Slim LED Signal Light, MP/MPS Series (Part Numbers)

Stack Lights - Super-Slim LED Signal Light, MP/MPS Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The MP/MPS, super slim series multilayer signal stack light tower utilizes Palite’s exclusive hybrid prism-cut lens to maximize a high yield LED light source for optimal visual safety signals in the manufacturing environment.

[Features]
・Up to 5 light levels per tower.
・30mm diameter tower base.
・Colors options include yellow, green, blue, and white.
・UL(E215660)
・NPN, or NPN/PNP open collector.
・Made of of ABS/AS shock resistant resin.
・Direct, circular pole, L-type, or folding bracket type mounting available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MP-102-R
MP-102-Y
MP-202-RG
MP-302-RYG
MPS-102-G
MPS-102-R
MPS-202-RG
MPS-302-RYG
MPS-402-RYGB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSteps = N Color (top stage) Color (second stage) Color (third stage) Color (fourth stage) Body length
1 Piece(s)Available

8 Days or more

-1Red---Standard
1 Piece(s)Available

8 Days or more

-1Yellow---Standard
1 Piece(s)Available

8 Days or more

-2RedGreen--Standard
1 Piece(s)Available

8 Days or more

-3RedYellowGreen-Standard
1 Piece(s)Available

8 Days or more

-1Green---Short
1 Piece(s)Available

8 Days or more

-1Red---Short
1 Piece(s)Available

8 Days or more

-2RedGreen--Short
1 Piece(s)Available

8 Days or more

-3RedYellowGreen-Short
1 Piece(s)Available

8 Days or more

104RedYellowGreenBlueShort

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Thickness Φ 30
Rated voltage(V) AC/DC24V Light Source LED Mounting method Direct mounting
Buzzer (with/without) None Lighting/blinking Lighting Representative standards CE / UL
Protective structure IP65

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.