(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LED Thin-Type Small Laminated Signal Lamp LES-A

LED Thin-Type Small Laminated Signal Lamp LES-A
  • Volume Discount

A cost effective thin type LED stack light with high luminosity.

[Features]
· The top of the lens cut globe is easy to see from any angle and efficiently scatters direct light, providing visibility from the front. The bottom part scatters light both up and down through the horizontal slit, providing visibility from below.
· A double reflection energy saving structure that delivers high visibility using few relatively few numbers of LEDs by reflecting the light.
· A modular structure in which the wiring is determined by the color of the unit. No need to alter the wiring, even if the color array changes.
· The color array can be easily recombined, even after mounting to equipment (the lowest level on the stack cannot be replaced).
· An IP54 dust-proof and jet-proof structure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LES-202A-RG
LES-302A-RYG
LES-302AW-RYG
Part NumberMinimum order quantityVolume DiscountDays to Ship Steps = N Color (second stage) Color (third stage) Mounting method Protective structure
1 Piece(s)Available

26 Days

2Green-[Pole mount] Mounting of L type metal fitting poleIP23
1 Piece(s)Available

8 Days

3YellowGreen[Pole mount] Mounting of L type metal fitting poleIP23
1 Piece(s)Available

8 Days

3YellowGreenDirect mountingIP54

Loading...

  1. 1

Basic Information

Type Standard Shape Circular Thickness Φ 50
Rated voltage(V) AC/DC24V Color (top stage) Red Light Source LED
Buzzer (with/without) None Lighting/blinking Lighting Representative standards CE / UL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.