(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulated Supports - Bolts, Epoxy Resin【50 Pieces Per Package】

Insulated Supports - Bolts, Epoxy Resin
  • Volume Discount

A high-pressure insulating support.

[Features]
· Smaller and lighter than conventional porcelain insulators, with excellent durability. Useful for streamlining.
Features excellent electrical and mechanical properties.
· Produced in accordance with JIS standards (JIS-C3851).

Part Number

Configured Part Number is shown.

Part Number
ES-6-1S
ES-6-1S-J
ES-6-2S
ES-6-2S-J
ES-6-3S
ES-6-4S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSStandard Screw specifications

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10NoneUpper 2-M8/Lower M10

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10JISUpper 2-M8/Lower M12

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10NoneUpper and lower 2-M8

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10JISUpper and lower 2-M8

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10NoneUpper and lower 3-M8

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10NoneUpper / lower 3-M8, difference of 90 degrees

Loading...

  1. 1

Basic Information

Width x height x length(mm) Width 55 x height 90 Material/surface treatment Epoxy Number with packs(Piece) 50
Rated voltage(kV) 6

Additional Products in this Category

Tech Support