(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - RTW Series, Rail Mounting【50 Pieces Per Package】

Terminal Block - RTW Series, Rail Mounting
  • Volume Discount

•Number of I/O : 1-to-1 x 2
•Screw Size : M3
•Wiring Method : Screw
•Mounting Method : C type16 mm rail
For complete product overview and details on Rail-Compatible Terminal Block RTW Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

RTW-10S

Part Number
RTW-10S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method C type16 mm rail Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Screw Size M3 Number of I/O 1-to-1 x 2
Rated Current (JIS)(A) 15 Pitch Between Terminals(mm) 7 Cover (accessory) None
Nameplate (included) None Passage Possible Screw-up None
Standard JIS Rated Voltage(V) AC/DC380 Dimension length(mm) 37
Dimension width(mm) 7 Dimension thickness(mm) 50

Please check the type/dimensions/specifications of the part RTW-10S in the Terminal Block - RTW Series, Rail Mounting series.

Additional Products in this Category

Tech Support