(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - PT Series, Rail Mounting (Part Numbers)

Terminal Block - PT Series, Rail Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block PT Series see the sections below:

Part Number

Configured Part Number is shown.

PT-80

Part Number
PT-80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10M5757521NoneNonePossible7575461440

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Screw-up None
Standard JIS/UL/CSA/TUV Rated Voltage(V) AC/DC600

Please check the type/dimensions/specifications of the part PT-80 in the Terminal Block - PT Series, Rail Mounting series.

Products like this...

Part Number
PT-20
PT-200
PT-30
PT-300
PT-40
PT-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Pitch Between Terminals
(mm)
Cover (accessory) Nameplate (included) Passage Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10M3.5222016NoneNonePossible222041832.5
1 Piece(s)Available

8 Days or more

10M1024020040PresentPresentNo200200863952.5
1 Piece(s)Available

6 Days or more

10M4303018NoneNonePossible3030411035.5
1 Piece(s)Available

8 Days or more

10M1031030048PresentPresentNo300300974761
1 Piece(s)Available

6 Days or more

10M4404018NoneNonePossible4040411135.5
1 Piece(s)Available

Same day

Stock

10M6959523NoneNoneNo9595641948.5

Additional Products in this Category

Tech Support