(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Terminal Block - PTU Series, Rail Mounting

Terminal Block - PTU Series, Rail Mounting
  • On Sale Till 07/03/2025
  • Volume Discount

The PTU series terminal block uses various M3 to M6 screws in its terminals to secure wires in place.

[Features]
・Utilizes UL94V-0 certified high flame resistant resin for its main body and side plates.
・Able to be mounted on an IEC35mm rail (DIN35mm rail).
・All models have obtained UL standard and TUV certification.
・Additional mounting and removal of intermediate plates is possible without the use of tools.

Part Number

Configured Part Number is shown.

Part Number
PTU-10
PTU-20
PTU-30
PTU-40
PTU-80
PTU-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Pitch Between Terminals
(mm)
Passage Standard Rated current (TUV)
(A)
Rated current (CSA)
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

10M3151516PossibleJIS/UL/CSA/TUV151537735.5
13 Piece(s)Available

Same day

Stock

10M3.5221916PossibleJIS/UL/CSA/TUV221937835.5
1 Piece(s)Available

Same day

Stock

10M4302718PossibleJIS/UL/CSA/TUV3027401038
1 Piece(s)Available

8 Days or more

10M4403518PossibleJIS/UL/CSA/TUV4035411138
7 Piece(s)Available

Same day

Stock

10M5756821PossibleJIS/UL/CSA/TUV7568461444
1 Piece(s)Available

Same day

Stock

10M6959527NoJIS/UL/TUV95None541953

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Number of I/O 1 to 1 Cover (accessory) None
Nameplate (included) None Screw-up Present Rated Voltage(V) AC/DC600

Additional Products in this Category

Tech Support