(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of I/O : 1:1
•Screw Size : M3
•Wiring Method : Screw
•Mounting Method : Solder mount
For complete product overview and details on PC Board EH Series (Toyo Giken) see the sections below:
Wiring Method | Screw | Mounting Method | Solder mount | Parts / Finished Products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 20 | Screw Size | M3 | Number of I/O | 1 to 1 |
Rated Current (JIS)(A) | 10 | Pitch Between Terminals(mm) | 7 | Cover (accessory) | None |
Nameplate (included) | None | Passage | No | Mounting Hole | Present |
Foot Length(mm) | 14.5 | Screw-up | None | Standard | JIS |
Rated Voltage(V) | AC/DC250 | Dimension length(mm) | 11 | Dimension width(mm) | 155 |
Dimension thickness(mm) | 17 |
Please check the type/dimensions/specifications of the part EH7-3AX-20P in the Terminal Block - EH Series PCB Mounting series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy