(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, ATK Series, Rail Mounting【50 Pieces Per Package】

Terminal Block - Assembly, ATK Series, Rail Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block DT Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

DT-15

Part Number
DT-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN rail mount Parts / Finished Products Individual parts
Number of Poles(Pole) 1 Screw Size M3.5 Number of I/O 1 to 1
Rated Current (JIS)(A) 15 Pitch Between Terminals(mm) 8 Cover (accessory) None
Nameplate (included) None Passage No Screw-up None
Standard JIS Rated Voltage(V) AC/DC660 Dimension length(mm) 46
Dimension width(mm) 8 Dimension thickness(mm) 53

Please check the type/dimensions/specifications of the part DT-15 in the Terminal Block - Assembly, ATK Series, Rail Mounting series.

Additional Products in this Category

Tech Support