(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Assembly, CTKC Series, Direct Mounting【1-24 Pieces Per Package】 (Part Numbers)

Terminal Block - Assembly, CTKC Series, Direct Mounting
  • Volume Discount

•Number of I/O : 1:1
•Screw Size : M10, M12, M13 or More, M3, M3.5, M4, M5, M6, M8
•Wiring Method : Screw
•Mounting Method : Direct Mounting
For complete product overview and details on CTKC Assembly Terminal Series (Toyo Giken) see the sections below:

Part Number

Configured Part Number is shown.

CTKC-400-3P

Part Number
CTKC-400-3P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

Same day

Stock

103M12400400Non-Stat Type58NoJIS/UL/CSA400AC/DC66011022667.5

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method Direct attachment Parts / Finished Products Assembled product
Number of I/O 1 to 1 Cover (accessory) Present Nameplate (included) Present
Screw-up None Side board Present

Please check the type/dimensions/specifications of the part CTKC-400-3P in the Terminal Block - Assembly, CTKC Series, Direct Mounting series.

Products like this...

Part Number
CTKC-15R-20P
CTKC-200-3P
CTKC-200-4P
CTKC-65S-1P
CTKC-65S-4P
CTKC-800-3P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of Poles
(Pole)
Screw Size Rated Current (JIS)
(A)
Rated Current (UL)
(A)
Features Pitch Between Terminals
(mm)
Passage Standard Rated current (CSA)
(A)
Rated Voltage
(V)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
1 Piece(s)Available

8 Days or more

1020M3.515-Non-Stat Type8PossibleJISNoneAC/DC25031.519025
1 Piece(s)Available

Same day

Stock

103M10240200Non-Stat Type39NoJIS/UL/CSA240AC/DC6608616950.5
1 Piece(s)Available

8 Days or more

104M10240200Non-Stat Type39NoJIS/UL/CSA240AC/DC6608620850.5

24 Pieces Per Package

1 Pack(s)Available

8 Days or more

101M69065Non-Stat Type19NoJIS/UL/CSA65AC/DC660506135

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104M69065Non-Stat Type19NoJIS/UL/CSA65AC/DC6605011835
1 Piece(s)Available

8 Days or more

-3M16800-Non-Stat Type66NoJISNoneAC/DC66012425077

Additional Products in this Category

Tech Support